VLT® FC 321 AutomationDrive EZ

Shows 138 product(s)

132L4008

FC-321PK55T5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321PK55T5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(PK55) 0.55 KW / 0.75 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: A2
Other options according to model Code

Model code: FC-321PK55T5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4009

FC-321PK75T5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321PK75T5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(PK75) 0.75 KW / 1.0 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: A2
Other options according to model Code

Model code: FC-321PK75T5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4010

FC-321P1K1T5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321P1K1T5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(P1K1) 1.1 KW / 1.5 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: A2
Other options according to model Code

Model code: FC-321P1K1T5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4011

FC-321P1K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321P1K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(P1K5) 1.5 KW / 2.0 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: A2
Other options according to model Code

Model code: FC-321P1K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4012

FC-321P2K2T5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321P2K2T5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(P2K2) 2.2 KW / 3.0 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: A2
Other options according to model Code

Model code: FC-321P2K2T5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4013

FC-321P4K0T5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321P4K0T5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(P4K0) 4.0 KW / 5.5 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: A2
Other options according to model Code

Model code: FC-321P4K0T5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4014

FC-321P5K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321P5K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(P5K5) 5.5 KW / 7.5 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: A3
Other options according to model Code

Model code: FC-321P5K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4015

FC-321P7K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321P7K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(P7K5) 7.5 KW / 10 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: A3
Other options according to model Code

Model code: FC-321P7K5T5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4016

FC-321P11KT5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321P11KT5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(P11K) 11 KW / 15 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: B3
Other options according to model Code

Model code: FC-321P11KT5E20H2BGXXXXSXXXXAXBXCXXXXDX

132L4017

FC-321P15KT5E20H2BGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-321P15KT5E20H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive EZ 321
(P15K) 15 KW / 20 HP Three phase 380-500 VAC
IP20 / Chassis RFI Class A2 (C3)
Brake chopper
Graphical Local Control Panel
Not coated PCB No Mains Option
No A Option No B Option
No C0 option No C1 option
No software option No D option
Frame: B3
Other options according to model Code

Model code: FC-321P15KT5E20H2BGXXXXSXXXXAXBXCXXXXDX

View: