Show more
DST P310

Shows 5 product(s)

076G1016

Pressure transmitter, DST P310, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P310-DH36-A1BC08-0

076G1017

Pressure transmitter, DST P310, -1 bar - 34 bar, -14.5 psi - 493 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P310-DG36-A1BC08-0

076G1020

Pressure transmitter, DST P310, -1 bar - 99 bar, -14.5 psi - 1435.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P310-9631-C1AC04-0

076G1021

Pressure transmitter, DST P310, -1 bar - 159 bar, -14.5 psi - 2306 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P310-9736-C2BD07-3

076G1024

Pressure transmitter, DST P310, -1 bar - 159 bar, -14.5 psi - 2306 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P310-9731-C1AC04-0

View: