Show more
EVT

Shows 7 product(s)

068F0600

Solenoid valve, EVT 1.2, Function: NC

Refrigerants: R744, Kv value [m³/h]: 0.05, Max. Working Pressure [bar]: 140, Connection material: Copper, Packing format: Multi pack, Quantity per packing format: 18

068F0601

Solenoid valve, EVT 2.0, Function: NC

Refrigerants: R744, Kv value [m³/h]: 0.1, Max. Working Pressure [bar]: 140, Connection material: Copper, Packing format: Multi pack, Quantity per packing format: 18

068F0611

Solenoid valve, EVT 3.0, Function: NC

Refrigerants: R744, Kv value [m³/h]: 0.23, Max. Working Pressure [bar]: 140, Connection material: Copper, Packing format: Multi pack, Quantity per packing format: 18

068F0620

Solenoid valve, EVT 3.0, Function: NC

Refrigerants: R744, Kv value [m³/h]: 0.23, Max. Working Pressure [bar]: 140, Connection material: Stainless steel, Inlet size [mm]: 6, Outlet size [mm]: 6.00, Packing format: Multi pack, Quantity per packing format: 18

068F0622

Solenoid valve, EVT 1.2, Function: NC

Refrigerants: R744, Kv value [m³/h]: 0.05, Max. Working Pressure [bar]: 140, Connection material: Stainless steel, Inlet size [mm]: 6, Outlet size [mm]: 6.00, Packing format: Multi pack, Quantity per packing format: 18

068F0626

Solenoid valve, EVT 1.2, Function: NC

Refrigerants: R744, Kv value [m³/h]: 0.05, Max. Working Pressure [bar]: 140, Connection material: Stainless steel, Inlet size [mm]: 6, Outlet size [mm]: 6.00, Packing format: Industrial pack, Quantity per packing format: 16

068F0629

Solenoid valve, EVT 3.0, Function: NC

Refrigerants: R744, Kv value [m³/h]: 0.23, Max. Working Pressure [bar]: 140, Connection material: Copper, Packing format: Industrial pack, Quantity per packing format: 16

View: