ICSH dual position solenoid valve belongs to the ICV family and consists of an ICV housing, an ICS insert together with an ICSH top cover with 2 EVM normally closed solenoid pilots installed in the top cover. All sizes of ICSH are designed for a MWP of 65 bar. ICSH is used in hot gas lines for the opening of hot gas defrost flow to the evaporator in 2 steps. Both steps are activated by a controller or a PLC energizing the magnetic coils in a time delay sequence. Step 1 (approx. 20% of full flow) is to allow a smooth pressure build-up in the evaporator, while the subsequent step 2 opens the flow to 100% to get the full defrost capacity. The ICSH is designed for large industrial refrigeration systems with ammonia, fluorinated refrigerants or CO2. The ICSH features 2 configuration optionsFirst option secures that step 2 can never open unless step1 has been mechanically activated. Second option is independent configuration that allows step 2 to open disregarding step 1.
Shows 82 product(s)
Multifunction valve body, ICV 25, Butt weld, 25 mm
Connection type: Butt weld, Connection size [mm]: 25, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Socket weld, 25 mm
Connection type: Socket weld, Connection size [mm]: 25, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Soldering, 22 mm
Connection type: Soldering, Connection size [mm]: 22, Used for product: ICS 25; ICM 25
Multifunction valve body, ICV 25, Soldering, 28 mm
Connection type: Soldering, Connection size [mm]: 28, Used for product: ICS 25; ICM 25