KP-E pressure switches for use in refrigerationand air conditioning systems are equipped withSPDT gold plated contacts and stainless steelbellows.The high-pressure switches are equipped withfailsafe double bellows, whereas the low pressureswitches are equipped with reduced bellowtravel to enhance bellows lifetime.KP-E pressure switches are used to protectagainst excessively low suction pressure orexcessively high discharge pressure.KP-E pressure switches are suitable for HCFC, HFC and HC refrigerants.
Shows 4 product(s)
Pressure switch, KP6EW
Regulation range [bar] Pe: 8 - 42, Differential [bar]: 4 - 10, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 46.5
Pressure switch, KP1E
Regulation range [bar] Pe: -0.2 - 7.5, Differential [bar]: 0.7 - 4, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17
Pressure switch, KP7EW
Regulation range [bar] Pe: 8 - 32, Differential [bar]: 4 - 10, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 32
Pressure switch, KP7EB
Regulation range [bar] Pe: 8 - 32, Differential [bar]: 4, Contact function: SPDT gold, Reset function: Manual Max, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Pressure Male/Female: Female, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 32