MCX152V is a standard MCX electronic controller that stands on the top of MCX range thanks to its large number of input and output and two integrated electronic expansion valves drivers. It is available in the version with or without graphic LCD display, and 110 / 230 V AC or 24 V AC power supply.It holds all the typical functionalities of MCX controllers: programmability; connection to the CANbus local network; up to two Modbus RS485 serial communication interfaces.The memory card assures SW and bios download; the ethernet port allows the monitoring with the web pages, the SW and bios download, the data logging and the warning for the alarms.
Shows 2 product(s)
Program. controller, 15 relays, MCX152V
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; Ethernet; MODBUS, Packing format: Multi pack, Quantity per packing format: 8
Program. controller, 15 relays, MCX152V
Function: Programmable controller, Supply voltage [V] AC: 110 - 230, Communication type: CANBUS; RS485; Ethernet; MODBUS, Packing format: Multi pack, Quantity per packing format: 8