Visa mer
SG / SGP

Visar 94 produkt(er)

014-0124

SGN 10, Sight glass, Flare, 10 mm, Flare, 10.00 mm

Inlet connection type: Flare, Inlet size [mm]: 10, Outlet connection type: Flare, Outlet size [mm]: 10.00

014-0161

SGN 6, Sight glass, Flare, 6 mm, Flare, 6.00 mm

Inlet connection type: Flare, Inlet size [mm]: 6, Outlet connection type: Flare, Outlet size [mm]: 6.00

014-0162

SGN 10, Sight glass, Flare, 10 mm, Flare, 10.00 mm

Inlet connection type: Flare, Inlet size [mm]: 10, Outlet connection type: Flare, Outlet size [mm]: 10.00

014-0163

SGN 12, Sight glass, Flare, 12 mm, Flare, 12.00 mm

Inlet connection type: Flare, Inlet size [mm]: 12, Outlet connection type: Flare, Outlet size [mm]: 12.00

014-0165

SGN 16, Sight glass, Flare, 16 mm, Flare, 16.00 mm

Inlet connection type: Flare, Inlet size [mm]: 16, Outlet connection type: Flare, Outlet size [mm]: 16.00

014-0166

SGN 19, Sight glass, Flare, 19 mm, Flare, 19.00 mm

Inlet connection type: Flare, Inlet size [mm]: 19, Outlet connection type: Flare, Outlet size [mm]: 19.00

014-0171

SGN 6, Sight glass, Flare, 6 mm, Flare, 6.00 mm

Inlet connection type: Flare, Inlet size [mm]: 6, Outlet connection type: Flare, Outlet size [mm]: 6.00

Visa: