Sight glass, LLG 995 S

2512+060

Product Type: LLG 995 S

Product details

Gross weight 38 Kilogram
Net weight 26.34 Kilogram
Volume 99.04 Liter
EAN 5702428200219

 

Approval EAC
China RoHS compliance Out of scope
Combined by LLG 185 + LLG 740
Contain batteries No
Equipment SNV-ST
EU RoHS compliance Out of scope
Fluid Group 1
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Packing format Single pack
PED category Art. 3, par. 3
Product description Liquid level glasses
Product group Sight glasses
Product Name Description Sight glass
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -10 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] 14 °F
Type LLG 995 S

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality