Room controller, GreenCon, Cooling; Heating; 2-pipe system; Off
193B0943
GreenCon On/Off Room Thermostat, 2 pipe heating/cooling
GreenCon On/Off Room Thermostat, 2 pipe heating/cooling
Gross weight | 0.221 Kilogram |
Net weight | 0.164 Kilogram |
Volume | 0.604 Liter |
EAN | 5710104511047 |
Gross weight | 0.221 Kilogram |
Net weight | 0.164 Kilogram |
Volume | 0.604 Liter |
EAN | 5710104511047 |
Application |
2-pipe system Cooling Heating Off |
Description | GreenCon On/Off Room Thermostat, 2 pipe heating/cooling |
In scope of WEEE and contain batteries | No |
IP protection class | IP30 |
Product group | Room controller |
Supply voltage [V] AC | 250 V |
Type | GreenCon |
Wiring | Screw-in terminals (2 x 1.5 mm2) |
Application |
2-pipe system Cooling Heating Off |
Description | GreenCon On/Off Room Thermostat, 2 pipe heating/cooling |
In scope of WEEE and contain batteries | No |
IP protection class | IP30 |
Product group | Room controller |
Supply voltage [V] AC | 250 V |
Type | GreenCon |
Wiring | Screw-in terminals (2 x 1.5 mm2) |