Energy meters, For product type: Generic across portfolio, Ball valve DN25 - 1" for direct sensor
187F0591
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.464 Kilogram |
Net weight | 0.45 Kilogram |
Volume | 0.527 Liter |
EAN | 5710104069036 |
Gross weight | 0.464 Kilogram |
Net weight | 0.45 Kilogram |
Volume | 0.527 Liter |
EAN | 5710104069036 |
China RoHS compliance | Out of scope |
Connection size | 1" |
Connection types | Internal thread |
Description | Ball valve DN25 - 1" for direct sensor |
Diameter [mm] | 25 mm |
For product type | Generic across portfolio |
Packing format | Single pack |
Packing quantity | 1 |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b596b62d-6618-4c6c-844d-f8fcb6a55db6 |
SCIP dossier product name | ACC. and Service Kits HM - ball valve DN15-25 |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |
China RoHS compliance | Out of scope |
Connection size | 1" |
Connection types | Internal thread |
Description | Ball valve DN25 - 1" for direct sensor |
Diameter [mm] | 25 mm |
For product type | Generic across portfolio |
Packing format | Single pack |
Packing quantity | 1 |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b596b62d-6618-4c6c-844d-f8fcb6a55db6 |
SCIP dossier product name | ACC. and Service Kits HM - ball valve DN15-25 |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |