SIN-0410-5-0-P,SINE-filt 410A 500V IP00

181B0459

SIN-0410-5-0-P

Product details

Gross weight 190 kg
Net weight 190 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality