RFI-0600-5-0, EMC filt 600A 500V IP00

181B0084

RFI-0600-5-0

Product details

Gross weight 11 kg
Net weight 11 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series EMC filter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality