Electrical Motor
180Z0068
This product is not available in this store. Please contact your local Customer Service Center.
EL-Motor 1,1kW IEC90S 4p 50Hz B35 IE3
EL-Motor 1,1kW IEC90S 4p 50Hz B35 IE3
Gross weight | 17.002 Kilogram |
Net weight | 13 Kilogram |
Volume | 21.672 Liter |
EAN | 5715162680339 |
Gross weight | 17.002 Kilogram |
Net weight | 13 Kilogram |
Volume | 21.672 Liter |
EAN | 5715162680339 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | EL-Motor 1,1kW IEC90S 4p 50Hz B35 IE3 |
Product description | Electrical Motors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Electrical Motor |
Type designation | Electrical Motor |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | EL-Motor 1,1kW IEC90S 4p 50Hz B35 IE3 |
Product description | Electrical Motors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Electrical Motor |
Type designation | Electrical Motor |
UL evaluated | Out of scope |