Electrical Motor
180Z0063
This product is not available in this store. Please contact your local Customer Service Center.
El-Motor 2,2kW IEC90L 2p 50Hz B35 IE3
El-Motor 2,2kW IEC90L 2p 50Hz B35 IE3
Gross weight | 19.6 Kilogram |
Net weight | 19 Kilogram |
Volume | 46.2 Liter |
EAN | 5715162678961 |
Gross weight | 19.6 Kilogram |
Net weight | 19 Kilogram |
Volume | 46.2 Liter |
EAN | 5715162678961 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | El-Motor 2,2kW IEC90L 2p 50Hz B35 IE3 |
Product description | Electrical Motors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Electrical Motor |
Type designation | Electrical Motor |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | El-Motor 2,2kW IEC90L 2p 50Hz B35 IE3 |
Product description | Electrical Motors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Electrical Motor |
Type designation | Electrical Motor |
UL evaluated | Out of scope |