Electrical Motor
180Z0062
This product is not available in this store. Please contact your local Customer Service Center.
El Motor 1,5kW IEC90S 2p 50Hz B35 IE3
El Motor 1,5kW IEC90S 2p 50Hz B35 IE3
Gross weight | 16.088 Kilogram |
Net weight | 14.318 Kilogram |
Volume | 22.287 Liter |
EAN | 5715162680285 |
Gross weight | 16.088 Kilogram |
Net weight | 14.318 Kilogram |
Volume | 22.287 Liter |
EAN | 5715162680285 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | El Motor 1,5kW IEC90S 2p 50Hz B35 IE3 |
Product description | Electrical Motors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Electrical Motor |
Type designation | Electrical Motor |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | El Motor 1,5kW IEC90S 2p 50Hz B35 IE3 |
Product description | Electrical Motors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Electrical Motor |
Type designation | Electrical Motor |
UL evaluated | Out of scope |