Pump connection
180B3208
Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 163, 89.00 mm
Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 163, 89.00 mm
Gross weight | 2.904 Kilogram |
Net weight | 2.602 Kilogram |
Volume | 6.248 Liter |
EAN | 5715162668320 |
Gross weight | 2.904 Kilogram |
Net weight | 2.602 Kilogram |
Volume | 6.248 Liter |
EAN | 5715162668320 |
Body material | Super Duplex |
CE evaluated | Out of scope |
Description | Pump connector |
In scope of WEEE and contain batteries | No |
Length [in] | 6.42 in |
Length [mm] | 163 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Thread | M60 |
To be used for | APP 30-46 |
Type | Pump connection |
Type designation | Pump connection |
UL evaluated | Out of scope |
Victaulic [in] | 3 in |
Victaulic [mm] | 89 mm |
Body material | Super Duplex |
CE evaluated | Out of scope |
Description | Pump connector |
In scope of WEEE and contain batteries | No |
Length [in] | 6.42 in |
Length [mm] | 163 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Thread | M60 |
To be used for | APP 30-46 |
Type | Pump connection |
Type designation | Pump connection |
UL evaluated | Out of scope |
Victaulic [in] | 3 in |
Victaulic [mm] | 89 mm |