Accessories, Connection kits resistive cables

18055350

Connection/Repair kit Flex, Safe, Snow, Used for product: DEVIflex™ 6T; DEVIflex™ 18T; DEVIsnow™ 30T; DEVIsafe™ 20T; DEVIflex™ 30T; DEVIsnow™ 20T; DEVIflex™ 10T; DEVIsnow™ 300T; DEVIsnow™Drum

Product details

Gross weight 0.151 Kilogram
Net weight 0.149 Kilogram
Volume 0.782 Liter
EAN 5703466003381

 

Application Pipe / tank frost protection
Cold store
Floor heating
Ground ice and snow melting
Roof frost protection
Vineyard frost protection
Approval CE
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Contain batteries No
Description Connection/Repair kit Flex, Safe, Snow
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 230 mm
Packing quantity 1
Product description DEVIcrimp™ ass/repair kit
Product group Accessories
Type Connection kits resistive cables
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVIflex™ 6T
DEVIflex™ 10T
DEVIflex™ 18T
DEVIflex™ 30T
DEVIsafe™ 20T
DEVIsnow™ 20T
DEVIsnow™ 30T
DEVIsnow™ 300T
DEVIsnow™Drum
Warranty [Year] 2
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality