AAF-0073B04-110AE20+VD02

137G3617

AAF 007 3~, Advanced Active Filter
AAF-0073B04-110AE20+VD02
380-480 V AC 110 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 250 A
module / module package
Other options according to model code

Model code: AAF-0073B04-110AE20+VD02
Re-configure

Product details

Gross weight 42.2 Kilogram
Net weight 35.2 Kilogram
Volume 134.4 Liter
EAN 5715253296586

 

Product View (Switch) GLBL Globad (Standard)
Product group AAF-007 AAF 007
Product type 3B 3~, Advanced Active Filter
Mains voltage 04 380-480 V AC
Current rating -110A 110 A
Protection rating E20 IP20/Open Type
Mains input device +AJXX None
Control panel +BFXX None
Product software ID +ECXXX Latest released version
Documentation language +EHXX Multi-language
Door Signal lights +IIXX None
Current Transducer +VD02 250 A
Frame designation AAF01 module / module package
Modelcode01 AAF-0073B04-110AE20
Modelcode03 +VD02
Typecode Part 1 AAF-0073B04-110AE20
Typecode Part 2 -000098273
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 42.2
Calculated Net Weight [kg] 35.2
Salescode part 1 AAF-0073B04-110AE20 AAF-0073B04-110AE20
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
ECCN EU Y901 Y901
ECCN US EAR99 EAR99

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality