FC-280P1K1T4E20H1BXCXXXSFS1XAL

132L1979

Frequency converter
FC-280P1K1T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
1.1 kW / 1.5 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

Model code: FC-280P1K1T4E20H1BXCXXXSFS1XAL
Re-configure

Product details

Gross weight 2.8 Kilogram
Net weight 2.5 Kilogram
EAN 5714853413218

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P1K1 1.1 kW / 1.5 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SFS1 Funct. Safety over com
Software Language Pack X Standard language pack
Control Card AL Integrated PROFINET
Frame Size K1 K1
Typecode Part 1 FC-280P1K1T4E20H1BXC
Typecode Part 2 XXXSFS1XAL
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 2.8
Calculated Net Weight [kg] 2.5
Intermittent Current (HO) [A] 4.8 4.8
Intermittent Current (HO) [A] 4.8 4.8
Continuous Current (HO) [A] 3 3
Continuous Current (HO) [A] 2.8 2.8
Power Loss HO [W] 40 40
kVA 2.1 2.1
Power 160% (HO) [KW] 1.1 1.1
Height [mm] 210.0 210.0
Width w/ no C options [mm] 75.0 75.0
Depth [mm] 168.0 168.0
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P1K1T4E20H1BXC
Modelcode02 XXXSFS1XAL
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality