FC-280PK37T4E20H1BXCXXXSFS1XAL

132L1973

Frequency converter
FC-280PK37T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
0.37 kW / 0.50 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K1
Other options according to Model code

Model code: FC-280PK37T4E20H1BXCXXXSFS1XAL
Re-configure

Product details

Gross weight 2.8 Kilogram
Net weight 2.5 Kilogram
EAN 5714853412815

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size PK37 0.37 kW / 0.50 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SFS1 Funct. Safety over com
Software Language Pack X Standard language pack
Control Card AL Integrated PROFINET
Frame Size K1 K1
Typecode Part 1 FC-280PK37T4E20H1BXC
Typecode Part 2 XXXSFS1XAL
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 2.8
Calculated Net Weight [kg] 2.5
Intermittent Current (HO) [A] 1.9 1.9
Intermittent Current (HO) [A] 1.9 1.9
Continuous Current (HO) [A] 1.2 1.2
Continuous Current (HO) [A] 1.1 1.1
Power Loss HO [W] 20.9 20.9
kVA 0.9 0.9
Power 160% (HO) [KW] 0.37 0.37
Height [mm] 210.0 210.0
Width w/ no C options [mm] 75.0 75.0
Depth [mm] 168.0 168.0
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280PK37T4E20H1BXC
Modelcode02 XXXSFS1XAL
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality