FC-202P1K5T4E20H2XGXXXXSXXXXAXBXCXXXXDX

131B8649

Frequency converter
FC-202P1K5T4E20H2XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P1K5) 1.5 KW / 2.0 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P1K5T4E20H2XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 4.76 Kilogram
Net weight 3.89 Kilogram
Volume 21.569 Liter
EAN 5702427375451

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-202P1K5T4E20H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
STAT NO 32661
Power 150% (HO) [KW] 1.5 1.5
Power 110% (NO) [KW] 1.5 1.5
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 2.84 2.84
Power Loss NO [W] 62 62
Power Loss NO [W] 62 62
Power Loss HO [W] 62 62
Power Loss HO [W] 62 62
Continuous Current (NO) [A] 4.1 4.1
Intermittent Current (NO) [A] 4.51 4.51
Continuous Current (NO) [A] 3.4 3.4
Intermittent Current (NO) [A] 3.74 3.74
Continuous Current (HO) [A] 4.1 4.1
Intermittent Current (HO) [A] 6.15 6.15
Continuous Current (HO) [A] 3.4 3.4
Intermittent Current (HO) [A] 5.1 5.1
Calculated Gross Weight [kg] 4.736
Calculated Net Weight [kg] 3.89
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360523
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P1K5T4E20H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality