FC-102P11KT4E55H2XGXXXXSXXXXAXBXCXXXXDX

131B1275

Frekvensomformere
FC-102P11KT4E55H2XGXXXXSXXXXAXBXCXXXXDX

FrekvensomformerVLT® HVAC Drive FC 102
11 KW,
Trefaset, 380 - 480 VAC,IP55
EMC filter klasse C3 (Se info)
Uden bremsechopper
Grafisk betjeningspanel (std)
Standard lakering 3C2, Uden forsyningsnet option
Seneste SW version
Kapsling: B1
Ingen fieldbus option, Ingen I/O option
Ingen C1 option, Ingen ekst. 24V DC klemmer

Andre muligheder i henhold til Model Code

Model code: FC-102P11KT4E55H2XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 23.41 Kilogram
Net weight 19.79 Kilogram
Volume 105.71 Liter
EAN 5702427158955

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P11KT4E55H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 11 11
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 16.6 16.6
Power Loss NO [W] 278 278
Power Loss NO [W] 278 278
Continuous Current (NO) [A] 24 24
Intermittent Current (NO) [A] 26.4 26.4
Continuous Current (NO) [A] 21 21
Intermittent Current (NO) [A] 23.1 23.1
Calculated Gross Weight [kg] 23.41
Calculated Net Weight [kg] 19.79
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P11KT4E55H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality