Optyma™ INVERTER, OP-FPZP086D100V

115F0806

Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R404A, Compressor power supply [V]: 380-480/3/50-60

Product details

Gross weight 145 Kilogram
Net weight 140 Kilogram
Volume 0.707 Cubic meter

 

Air flow @ 60Hz [m³/h] 7500 m³/h
Applications LBP
MBP
Capacity control Inverter
Compressor model VTZ086-GNR1
Compressor power supply [V] 380-480/3/50-60
Condenser type C4
Contain batteries No
Description OP-FPZP086D100V
Electrical code V
Family Optyma™ INVERTER
Fan blade size [mm] 450 mm
Fan current @ 60Hz [A] 2.8 A
Fan power consumption @ 60Hz [W] 360 W
Fan power output @ 60Hz [W] 720 W
Fan power supply [V/Ph/Hz] 200-240/1/50-60
Fan voltage @ 60Hz (max) [V] [Min] 240 V
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 400 V
Low value of nominal voltage at 60Hz [V] 380 V
Model number OP-FPZP086D100V
Number of fans 2
Phase 3
Product group Condensing Units
Product Name Description Package unit
Refrigerants R404A
Segment usage Low Back Pressure
Medium Back Pressure
Speed Platform Fixed-speed
Type Optyma™ INVERTER D100
Version D100

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality