Optyma™, OP-HJM022D20V

115F0009

Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 380/3/60

Product details

Gross weight 55 Kilogram
Net weight 50 Kilogram
Volume 263.56 Liter

 

Air flow @ 60Hz [m³/h] 2400 m³/h
Applications MBP
Compressor model MT22-9
Compressor power supply [V] 380/3/60
Condenser type D8
Contain batteries No
Description OP-HJM022D20V
Electrical code V
Family Optyma™
Fan current @ 60Hz [A] 1.1 A
Fan diameter [mm] 355 mm
Fan power consumption @ 50Hz [W] 200 W
Fan power consumption @ 60Hz [W] 240 W
Fan power supply [V/Ph/Hz] 230/1/60
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 400 V
Low value of nominal voltage at 60Hz [V] 380 V
Model number OP-HJM022D20V
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Phase 3
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22
Segment usage Medium Back Pressure
Speed Platform Fixed-speed
Technology Reciprocating
Type Optyma™ D20
Version D20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality