Optyma™ Slim Pack, OP-MSXM034MLW05E
114X7062-B
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Compressor power supply [V]: 400/3/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Compressor power supply [V]: 400/3/50
Gross weight | 85 Kilogram |
Net weight | 70 Kilogram |
Volume | 3.455 Hectoliter |
Gross weight | 85 Kilogram |
Net weight | 70 Kilogram |
Volume | 3.455 Hectoliter |
Applications | MBP |
Compressor power supply [V] | 400/3/50 |
Contain batteries | No |
Description | OP-MSXM034MLW05E |
Family | Optyma™ Slim Pack |
HMBP Cooling capacity range [kW] (R513A) | Not available for the moment |
LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
Model number | OP-MSXM034MLW05E |
Product group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R134a R404A R407A R407F R448A R449A R452A R507A R513A |
Segment usage | Medium Back Pressure |
Type | Optyma™ Slim Pack W05 |
Version | W05 |
Applications | MBP |
Compressor power supply [V] | 400/3/50 |
Contain batteries | No |
Description | OP-MSXM034MLW05E |
Family | Optyma™ Slim Pack |
HMBP Cooling capacity range [kW] (R513A) | Not available for the moment |
LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
Model number | OP-MSXM034MLW05E |
Product group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R134a R404A R407A R407F R448A R449A R452A R507A R513A |
Segment usage | Medium Back Pressure |
Type | Optyma™ Slim Pack W05 |
Version | W05 |