Inclination position sensor, DST X730, 180 °, Single, CAN-open
098G3500
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HC10 0033X00
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HC10 0033X00
Gross weight | 0.306 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.945 Liter |
EAN | 5702428647113 |
Gross weight | 0.306 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 0.945 Liter |
EAN | 5702428647113 |
Accessories | NO |
Axis type | Single |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Single |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 180 ° |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42f15994-890d-40cf-97c1-195eb013e856 |
SCIP dossier product name | GIT |
Specification key | MVS360000HC10 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X730 |
Accessories | NO |
Axis type | Single |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Single |
Electrical connection | M12 x 1 |
Electrical connection size | 5 pin |
Electrical connection standard | IEC 61076-2-101 |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 180 ° |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 42f15994-890d-40cf-97c1-195eb013e856 |
SCIP dossier product name | GIT |
Specification key | MVS360000HC10 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X730 |