Temperature sensor, MBT 3270, 28 mm, NPT,3/8-18

097U0090

Temperature range [°C]: -50 - 150, Sensor element type: NTC, Sensor elem. resistance [Ohm]: 2252, Protection tube material: AISI 316L, Electrical connection: Delphi Packard GT 150, Electrical connection size: 2 pin

Product details

Gross weight 0.046 Kilogram
Net weight 0.044 Kilogram
Volume 0.03 Liter
EAN 5702428654074

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
Cable type N/A
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material AISI 316L
Connection type NPT
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. comments Integrated
Electrical connection Delphi Packard GT 150
Electrical connection size 2 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion length [in] 1.1 in
Insertion length [mm] 28 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 3/8-18
Process connection type NPT
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.217 in
Protection tube diameter [mm] 5.5 mm
Protection tube material AISI 316L
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
SCIP dossier product name MBT 3270/5270
Sensor elem. resistance [Ohm] 2252
Sensor element [pc] 1 pc
Sensor element type NTC
Sensor Insert Fixed
Temperature range [°C] [max] 150 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type MBT 3270
Type designation MBT 3270-09991-028-90900-000
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality