Thermostats, LX Programmable Thermosta, Sensor type: Floor, 15 A

088L5140

Display type: Touch screen, Application: Floor heating

Product details

Gross weight 0.242 Kilogram
Net weight 0.24 Kilogram
EAN 5703466240588

 

Application Floor heating
China RoHS compliance Out of scope
Colour White
Contain batteries No
Depth [in] 4/5 in
Depth [mm] 20 mm
Description LX205T Wifi Thermostat
Display (Yes/No) Yes
Display type Touch screen
EU RoHS compliance Out of scope
Height [in] 5 1/10 in
Height [mm] 130 mm
Product description LX Programmable Thermosta
Product group Thermostats
Resistive load max [A] 15 A
Sensor type Floor
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 120 V
Type LX/TX thermostat
UL evaluated Out of scope
Width [in] 3 1/5 in
Width [mm] 82 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality