Energy meters, For product type: Generic across portfolio, Tail Piece DN20 G1"-R3/4" PN25 130°C pair
087G6072
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.246 Kilogram |
Net weight | 0.22 Kilogram |
Volume | 0.135 Liter |
EAN | 5710104061344 |
Gross weight | 0.246 Kilogram |
Net weight | 0.22 Kilogram |
Volume | 0.135 Liter |
EAN | 5710104061344 |
China RoHS compliance | Yes |
Connection size | R 3/4 x G 3/4 B |
Connection types | Thread |
Description | Tail Piece DN20 G1"-R3/4" PN25 130°C pair |
Diameter [mm] | 25 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | Generic across portfolio |
In scope of WEEE | Yes |
Packing format | Single pack |
Packing quantity | 2 |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f94a8610-7c2e-409d-b7dc-b26c5fc310be |
SCIP dossier product name | Entrance HM accessories - screwing set 120°C |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |
China RoHS compliance | Yes |
Connection size | R 3/4 x G 3/4 B |
Connection types | Thread |
Description | Tail Piece DN20 G1"-R3/4" PN25 130°C pair |
Diameter [mm] | 25 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
For product type | Generic across portfolio |
In scope of WEEE | Yes |
Packing format | Single pack |
Packing quantity | 2 |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f94a8610-7c2e-409d-b7dc-b26c5fc310be |
SCIP dossier product name | Entrance HM accessories - screwing set 120°C |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
UK RoHS compliance | Yes |