Energy meters, For product type: Generic across portfolio, Stainless steel-pockets, 120mm f6.0 pair

087G6065

Product Type: Accessories

Product details

Gross weight 0.257 Kilogram
Net weight 0.175 Kilogram
Volume 1.781 Liter
EAN 5710104051475

 

Approval standard MID DE-10-MI004-PTB003
China RoHS compliance Yes
Description Stainless steel-pockets, 120mm f6.0 pair
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
For product type Generic across portfolio
In scope of WEEE Yes
Packing format Single pack
Packing quantity 1
Product group Energy meters
Product Status XP
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5d5afed3-6257-43ae-9f20-da6bf3889d96
SCIP dossier product name stainless steel-pockets
Type Accessories
Type of accessories Fittings PN25 130°C

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality