Energy meters, For product type: Generic across portfolio, Brass-pockets, 85 mm, f6.0 pair

087G6062

This product is not available in this store. Please contact your local Customer Service Center.

Product Type: Accessories

Product details

Gross weight 0.188 Kilogram
Net weight 0.17 Kilogram
Volume 0.228 Liter
EAN 5710104061221

 

Approval standard MID DE-10-MI004-PTB003
China RoHS compliance Yes
Description Brass-pockets, 85 mm, f6.0 pair
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
For product type Generic across portfolio
In scope of WEEE Yes
Packing format Single pack
Packing quantity 1
Product group Energy meters
Product Status XP
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5d5afed3-6257-43ae-9f20-da6bf3889d96
SCIP dossier product name stainless steel-pockets
Type Accessories
Type of accessories Fittings PN25 130°C

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality