Energy meters, For product type: Generic across portfolio, Stainless steel-pockets, 85mm f5.2 pair
087G6057
This product is not available in this store. Please contact your local Customer Service Center.
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.248 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.183 Liter |
EAN | 5710104061122 |
Gross weight | 0.248 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.183 Liter |
EAN | 5710104061122 |
Approval standard | MID DE-10-MI004-PTB003 |
China RoHS compliance | Yes |
Description | Stainless steel-pockets, 85mm f5.2 pair |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
For product type | Generic across portfolio |
In scope of WEEE | Yes |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5d5afed3-6257-43ae-9f20-da6bf3889d96 |
SCIP dossier product name | stainless steel-pockets |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |
Approval standard | MID DE-10-MI004-PTB003 |
China RoHS compliance | Yes |
Description | Stainless steel-pockets, 85mm f5.2 pair |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
For product type | Generic across portfolio |
In scope of WEEE | Yes |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Energy meters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5d5afed3-6257-43ae-9f20-da6bf3889d96 |
SCIP dossier product name | stainless steel-pockets |
Type | Accessories |
Type of accessories | Fittings PN25 130°C |