Sensor pocket, MBT 120

084Z6051

Protection tube diameter [mm]: 6, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153

Product details

Gross weight 0.101 Kilogram
Net weight 0.098 Kilogram
Volume 0.098 Liter
EAN 5702423132850

 

CE evaluated Yes
China RoHS compliance Out of scope
Connection material AISI 316 Ti
Connection standard ISO 228
Connection type G
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
In scope of WEEE Yes
Insertion length [in] 3.94 in
Insertion length [mm] 100 mm
Insertion type Fixed
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316 Ti
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Accessories, sensors
Product Name Description Sensor pocket
Protection tube diameter [in] 0.236 in
Protection tube diameter [mm] 6 mm
Protection tube material AISI 316 Ti
Quantity per packing format 20 pc
REACH Candidate List substances No
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 120
Type designation MBT 120-210-100-3
UL evaluated Out of scope
Used for product MBT 153

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality