Temperature sensor, EKS 221, 1.50 m, NTC, 10000 Ohm
084N3200
Measuring range [°C]: -50 - 110, Electrical connection: Cable, Cable type: Thermoplastic rubber
Measuring range [°C]: -50 - 110, Electrical connection: Cable, Cable type: Thermoplastic rubber
Gross weight | 0.021 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.091 Liter |
EAN | 5702428171489 |
Gross weight | 0.021 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.091 Liter |
EAN | 5702428171489 |
Ambient temperature max. [°C] | 110 °C |
Ambient temperature max. [°F] | 230 °F |
Cable length [in] | 59.06 in |
Cable length [m] | 1.5 m |
Cable tempr. range [°C] [max] | 120 °C |
Cable tempr. range [°C] [min] | -50 °C |
Cable type | Thermoplastic rubber |
CE evaluated | Yes |
Comments | CABLE SENSOR |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 110 °C |
Measuring range [°C] [min] | -50 °C |
Measuring range [°F] [max] | 230 °F |
Measuring range [°F] [min] | -58 °F |
NTC Element characteristic | 10.000 Ohm/25°C |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube length [in] | 0.79 in |
Protection tube length [mm] | 20 mm |
Protection tube material | AISI 304 |
Quantity per packing format | 150 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 1% |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | EKS 221 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 110 °C |
Ambient temperature max. [°F] | 230 °F |
Cable length [in] | 59.06 in |
Cable length [m] | 1.5 m |
Cable tempr. range [°C] [max] | 120 °C |
Cable tempr. range [°C] [min] | -50 °C |
Cable type | Thermoplastic rubber |
CE evaluated | Yes |
Comments | CABLE SENSOR |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable |
Electrical connection size | 2 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 110 °C |
Measuring range [°C] [min] | -50 °C |
Measuring range [°F] [max] | 230 °F |
Measuring range [°F] [min] | -58 °F |
NTC Element characteristic | 10.000 Ohm/25°C |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube length [in] | 0.79 in |
Protection tube length [mm] | 20 mm |
Protection tube material | AISI 304 |
Quantity per packing format | 150 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 1% |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | EKS 221 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |