Refrig appliance control (TXV), EKC 202B

084B8552

Function: 3 Outputs,2 Temp.Sensors, DI, Supply voltage [V] AC: 230, Communication type: Optional MODBUS; Optional LON,, Packing format: Multi pack, Quantity per packing format: 18

Product details

Gross weight 0.352 Kilogram
Net weight 0.202 Kilogram
Volume 1.113 Liter
EAN 5702428135658

 

Application area Refrigeration control
Approval C-TICK
CE
EAC
Intertek Semco
cURus
CE evaluated Yes
China RoHS compliance Out of scope
Communication type Optional LON,
Optional MODBUS
Controller type Refrigeration Controller
Display on front Yes
EEE category 5 small equipment (any external dimension < 50 cm)
Equipment NTC Sensors (2x)
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Function 3 Outputs,2 Temp.Sensors, DI
In scope of WEEE Yes
Number of Compressors max. 1 pc
Number of Evaporators max. 1 pc
Other RoHS documentation EAEU RoHS
Packing format Multi pack
Power consumption [VA] 2 VA
Product accessories Electron. control accessories
Product group Evaporator and room control
Product Name Description Refrig appliance control (TXV)
Quantity per packing format 18 pc
REACH Candidate List substances No
Serviceable No
Spec. Factory settings NTC SENSOR
Supply voltage [V] AC 230 V
Temp. sensor support NTC-M2020
PTC 1000
Pt 1000
Type EKC 202B
UL evaluated Yes

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality