Electrical actuators, ABV, Supply voltage [V] AC: 230
082F0051
This product is not available in this store. Please contact your local Customer Service Center.
ABV NC-220V AKT
ABV NC-220V AKT
Gross weight | 0.304 Kilogram |
Net weight | 0.304 Kilogram |
Volume | 0.556 Liter |
EAN | 5702421509326 |
Gross weight | 0.304 Kilogram |
Net weight | 0.304 Kilogram |
Volume | 0.556 Liter |
EAN | 5702421509326 |
Actuator speed [s/mm] | 540 s/mm |
Actuator type | Thermo-pneumatic |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | flow temperature |
China RoHS compliance | Out of scope |
Contain batteries | No |
Control signal type | 2-point |
Description | ABV NC-220V AKT |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP41 |
Manual operation | Yes |
Power consumption [W] | 9 W |
Product group | Electrical actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | No |
SCIP dossier no. | 6dbf9109-1117-4e8b-b477-7e109d7fd8d1 |
SCIP dossier product name | ABV NC |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage [V] AC | 230 V |
Turn time per 90° [s] | 0 " |
Type | ABV |
Actuator speed [s/mm] | 540 s/mm |
Actuator type | Thermo-pneumatic |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | flow temperature |
China RoHS compliance | Out of scope |
Contain batteries | No |
Control signal type | 2-point |
Description | ABV NC-220V AKT |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP41 |
Manual operation | Yes |
Power consumption [W] | 9 W |
Product group | Electrical actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | No |
SCIP dossier no. | 6dbf9109-1117-4e8b-b477-7e109d7fd8d1 |
SCIP dossier product name | ABV NC |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage [V] AC | 230 V |
Turn time per 90° [s] | 0 " |
Type | ABV |