Electrical actuators, ABV, Supply voltage [V] AC: 24
082F0002
This product is not available in this store. Please contact your local Customer Service Center.
ABV NO-24V AKTU
ABV NO-24V AKTU
Gross weight | 0.302 Kilogram |
Net weight | 0.302 Kilogram |
Volume | 0.553 Liter |
EAN | 5702421509302 |
Gross weight | 0.302 Kilogram |
Net weight | 0.302 Kilogram |
Volume | 0.553 Liter |
EAN | 5702421509302 |
Actuator speed [s/mm] | 540 s/mm |
Actuator type | Thermo-pneumatic |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | flow temperature |
China RoHS compliance | Out of scope |
Contain batteries | No |
Control signal type | 2-point |
Description | ABV NO-24V AKTU |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP41 |
Manual operation | Yes |
Power consumption [W] | 9 W |
Product group | Electrical actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | No |
SCIP dossier no. | 47df829c-6842-4311-93e6-50be967c8c03 |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage [V] AC | 24 V |
Turn time per 90° [s] | 0 " |
Type | ABV |
Actuator speed [s/mm] | 540 s/mm |
Actuator type | Thermo-pneumatic |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | flow temperature |
China RoHS compliance | Out of scope |
Contain batteries | No |
Control signal type | 2-point |
Description | ABV NO-24V AKTU |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP41 |
Manual operation | Yes |
Power consumption [W] | 9 W |
Product group | Electrical actuators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety function | No |
SCIP dossier no. | 47df829c-6842-4311-93e6-50be967c8c03 |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 70 °C |
Storage temperature [°C] [Min] | -40 °C |
Supply voltage [V] AC | 24 V |
Turn time per 90° [s] | 0 " |
Type | ABV |