I/O module, AK-XM 102A
080Z0008
I/O module, Product Type: AK-XM 102A, Controller type: Extension Module, Digital inputs (DI) [pc]: 8, Packing format: Multi pack, Quantity per packing format: 16
I/O module, Product Type: AK-XM 102A, Controller type: Extension Module, Digital inputs (DI) [pc]: 8, Packing format: Multi pack, Quantity per packing format: 16
Gross weight | 0.354 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 2.554 Liter |
EAN | 5702428078832 |
Gross weight | 0.354 Kilogram |
Net weight | 0.2 Kilogram |
Volume | 2.554 Liter |
EAN | 5702428078832 |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
Communication type | AK2 LOCAL BUS |
Controller type | Extension Module |
Customer part number | 00P305 |
Digital inputs (DI) [pc] | 8 pc |
Display on front | No |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Equipment | Standard blocks |
EU RoHS compliance | Out of scope |
Function | Digital Inputs |
Further information | Low voltage |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 1 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 102A |
Application area | Additional In- and Outputs |
Approval |
C-TICK CE LLC CDC TYSK UR |
CE evaluated | Yes |
Communication type | AK2 LOCAL BUS |
Controller type | Extension Module |
Customer part number | 00P305 |
Digital inputs (DI) [pc] | 8 pc |
Display on front | No |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Equipment | Standard blocks |
EU RoHS compliance | Out of scope |
Function | Digital Inputs |
Further information | Low voltage |
In scope of WEEE | Yes |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [VA] | 1 VA |
Product accessories | Electron. control accessories |
Product group | I/O and communication modules |
Product Name Description | I/O module |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | AK-XM 102A |