X-Gate, Accessory
080G0342
This product is not available in this store. Please contact your local Customer Service Center.
X-Gate, Type designation: ACCGTW
X-Gate, Type designation: ACCGTW
Gross weight | 0.225 Kilogram |
Net weight | 0.14 Kilogram |
Volume | 0.996 Liter |
EAN | 5715162866238 |
Gross weight | 0.225 Kilogram |
Net weight | 0.14 Kilogram |
Volume | 0.996 Liter |
EAN | 5715162866238 |
Approval | CE |
CE evaluated | Yes |
Packing format | Single pack |
Product group | Supervisory solutions |
Product Name Description | X-Gate |
Quantity per packing format | 1 pc |
Type | Accessory |
Type designation | ACCGTW |
Approval | CE |
CE evaluated | Yes |
Packing format | Single pack |
Product group | Supervisory solutions |
Product Name Description | X-Gate |
Quantity per packing format | 1 pc |
Type | Accessory |
Type designation | ACCGTW |