Pack controller, AK-PC 572
080G0320
Function: CO2 Pack, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Function: CO2 Pack, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Gross weight | 0.662 Kilogram |
Net weight | 0.629 Kilogram |
Volume | 2.837 Liter |
EAN | 5702428587259 |
Gross weight | 0.662 Kilogram |
Net weight | 0.629 Kilogram |
Volume | 2.837 Liter |
EAN | 5702428587259 |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 8 pc |
Analog outputs (AO) [pc] | 3 pc |
Application area | Capacity control |
Battery qty | 1 |
Battery type or Name | Lithium coin cell (CR1620) |
Capacity control input | Pressure/ Temperature |
Capacity control mode | PI |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | MODBUS |
Compressor capacity mode | Step/ Speed/ PWM |
Condenser control type | Pressure/ Temperature |
Contain batteries | Yes |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 8 pc |
Display - option | On front. Option: MMIGRS2 |
Display on front | Yes |
Equipment | Incl. Connectors |
EU RoHS compliance | Out of scope |
Fan capacity control | Speed |
Fan control mode | PI |
Frequency [Hz] | 50/60 Hz |
Function | CO2 Pack |
Further information | Relays 5,6 solid state type |
Mounting method | DIN rail |
Number of Compressors max. | 5 pc |
Packing format | Multi pack |
Power consumption [W] | 10 W |
Product accessories | Electron. control accessories |
Product features |
CO2 compliant Compressor safety Discharge gas temp. safety Fan safety Floating condenser pressure Heat recovery function High pressure safety LCD display built in Load shedding Low pressure safety Night optimization P0 optimization Receiver pressure control Suction gas temp. safety |
Product group | Compressor/condenser control |
Product Language |
Croatian Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Romania Russian Serbian Spanish Turkish |
Product Name Description | Pack controller |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-PC 572 |
Type designation | AK-PC 572 |
UL evaluated | Yes |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 8 pc |
Analog outputs (AO) [pc] | 3 pc |
Application area | Capacity control |
Battery qty | 1 |
Battery type or Name | Lithium coin cell (CR1620) |
Capacity control input | Pressure/ Temperature |
Capacity control mode | PI |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Communication type | MODBUS |
Compressor capacity mode | Step/ Speed/ PWM |
Condenser control type | Pressure/ Temperature |
Contain batteries | Yes |
Digital inputs (DI) [pc] | 8 pc |
Digital outputs (DO) [pc] | 8 pc |
Display - option | On front. Option: MMIGRS2 |
Display on front | Yes |
Equipment | Incl. Connectors |
EU RoHS compliance | Out of scope |
Fan capacity control | Speed |
Fan control mode | PI |
Frequency [Hz] | 50/60 Hz |
Function | CO2 Pack |
Further information | Relays 5,6 solid state type |
Mounting method | DIN rail |
Number of Compressors max. | 5 pc |
Packing format | Multi pack |
Power consumption [W] | 10 W |
Product accessories | Electron. control accessories |
Product features |
CO2 compliant Compressor safety Discharge gas temp. safety Fan safety Floating condenser pressure Heat recovery function High pressure safety LCD display built in Load shedding Low pressure safety Night optimization P0 optimization Receiver pressure control Suction gas temp. safety |
Product group | Compressor/condenser control |
Product Language |
Croatian Czech Danish Dutch English French German Hungarian Italian Polish Portuguese Romania Russian Serbian Spanish Turkish |
Product Name Description | Pack controller |
Quantity per packing format | 12 pc |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | AK-PC 572 |
Type designation | AK-PC 572 |
UL evaluated | Yes |