Electron. control accessories, ACCCBI Cable, U.I. 1.5m, MCX series

080G0075

ACCCBI Cable, U.I. 1.5m, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 100

Product details

Gross weight 46 Gram
Net weight 23 Gram
Volume 0.195 Liter
EAN 5702428171588

 

Cable length [m] 1.5 m
EU RoHS compliance Yes
Function Interface conn cable: 1.5m
Packing format Multi pack
Product group Electron. control accessories
Product Name Description Cable
Quantity per packing format 100 pc
REACH Candidate List substances No
Type Accessory
Type designation ACCCBI
Used for product MCX series

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality