Program. controller, 6 relays, MCX06C
080G0066
Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 24
Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 24
Gross weight | 214 Gram |
Net weight | 136 Gram |
Volume | 1.114 Liter |
EAN | 5702423281763 |
Gross weight | 214 Gram |
Net weight | 136 Gram |
Volume | 1.114 Liter |
EAN | 5702423281763 |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 4 pc |
Analog outputs (AO) [pc] | 2 pc |
Battery qty | 1 |
Battery type or Name | Lithium coin cell (CR1620) |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
CANBUS MODBUS RS485 |
Connector kit Code No. | 080G0175 |
Connector kit included | No |
Contain batteries | Yes |
Digital inputs (DI) [pc] | 6 pc |
Digital outputs (DO) [pc] | 6 pc |
Display type | LED |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
Further information | RS 485 not opto isolated |
Identical product | 080G0107 |
In scope of WEEE | Yes |
Mounting method | Panel mounting |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 6 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 6 relays |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | MCX06C |
Type designation | MCX06C4500020 |
UL evaluated | Yes |
1 Primary battery SUM weight Kg | 0.001 |
1 Primary battery weight Kg | 0.001 |
Analog inputs (AI) [pc] | 4 pc |
Analog outputs (AO) [pc] | 2 pc |
Battery qty | 1 |
Battery type or Name | Lithium coin cell (CR1620) |
Buzzer | Yes |
CE evaluated | Yes |
China RoHS compliance | Yes |
Communication type |
CANBUS MODBUS RS485 |
Connector kit Code No. | 080G0175 |
Connector kit included | No |
Contain batteries | Yes |
Digital inputs (DI) [pc] | 6 pc |
Digital outputs (DO) [pc] | 6 pc |
Display type | LED |
Division | 25 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frequency [Hz] | 50/60 Hz |
Function | Programmable Controller |
Further information | RS 485 not opto isolated |
Identical product | 080G0107 |
In scope of WEEE | Yes |
Mounting method | Panel mounting |
Packing format | Multi pack |
PFAS content [Yes/No] | No |
Power consumption [W] | 6 W |
Product accessories | Electron. control accessories |
Product group | Programmable controllers |
Product Name Description | Program. controller, 6 relays |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Real time clock | Yes |
Serviceable | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | MCX06C |
Type designation | MCX06C4500020 |
UL evaluated | Yes |