Service thermostat; with accessories, B0

077B7102

Product Type: B0, Type designation: Service thermostat; with accessories, Used for product: Freezers, Warm cut-in [°C]: -9.5, Warm cut-out [°C]: -15, Cold cut-in [°C]: -18, Cold cut-out [°C]: -24.5, Capillary tube length [mm]: 1200

Product details

Gross weight 0.136 Kilogram
Net weight 0.015 Kilogram
Volume 0.47 Liter
EAN 5702424026592

 

Approval CE
Capillary tube length [in] 47.2 in
Capillary tube length [mm] 1200 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -18 °C
Cold cut-in [°F] 0.4 °F
Cold cut-out [°C] -24.5 °C
Cold cut-out [°F] -12.1 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE No
Packing format Multi pack
Product group Mechanical cold controls
Product Name Description Service kit
Quantity per packing format 40 pc
REACH Candidate List substances No
Type B0
Type designation with accessories
Service thermostat
UK RoHS compliance Out of scope
Used for product Freezers
Warm cut-in [°C] -9.5 °C
Warm cut-in [°F] 14.9 °F
Warm cut-out [°C] -15 °C
Warm cut-out [°F] 5 °F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality