VZ 2 PN16 20/2,5 2-way seated flat end
065Z5320
This product is not available in this store. Please contact your local Customer Service Center.
VZ 2 PN16 20/2,5 2-way seated flat end
VZ 2 PN16 20/2,5 2-way seated flat end
Gross weight | 0.488 Kilogram |
Net weight | 0.488 Kilogram |
Volume | 0.505 Liter |
EAN | 5702421526545 |
Gross weight | 0.488 Kilogram |
Net weight | 0.488 Kilogram |
Volume | 0.505 Liter |
EAN | 5702421526545 |
Application | Heating and cooling |
Application alternative VSP | Hot water |
Connection size | G 3/4 |
Connection types | External Thread |
Contain batteries | No |
Control ratio | 50:1 |
Description | VZ 2 PN16 20/2,5 2-way seated flat end |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 2.5 bar |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow characteristic | Logarithmic |
Kvs values [m³/h] | 2.5 m³/h |
Leakage through port max. [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 50% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure nominal [bar] | 16 bar |
Product group | Other valves |
REACH Candidate List substances | No |
Spindle position | A-AB: Normally closed |
Stroke [mm] | 5.5 mm |
Stuffing box sealing material | EPDM |
Type | VZ 2 |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve cone material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve seat material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve stem material | Stainless steel |
Application | Heating and cooling |
Application alternative VSP | Hot water |
Connection size | G 3/4 |
Connection types | External Thread |
Contain batteries | No |
Control ratio | 50:1 |
Description | VZ 2 PN16 20/2,5 2-way seated flat end |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 2.5 bar |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow characteristic | Logarithmic |
Kvs values [m³/h] | 2.5 m³/h |
Leakage through port max. [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 50% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 10 |
Pressure nominal [bar] | 16 bar |
Product group | Other valves |
REACH Candidate List substances | No |
Spindle position | A-AB: Normally closed |
Stroke [mm] | 5.5 mm |
Stuffing box sealing material | EPDM |
Type | VZ 2 |
Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve cone material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve seat material | DZR brass CuZn36Pb2AS (CW 602N) |
Valve stem material | Stainless steel |