FVF, PN 16, DN 20, With draining ball valve, Flange

065B7727

FVF DN20 PN16 with Ball Valve mounted on

Product details

Gross weight 3.3 Kilogram
Net weight 3.3 Kilogram
Volume 2.313 Liter
EAN 5702421555125

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 20
Connection types Flange
Contain batteries No
Description FVF DN20 PN16 with Ball Valve mounted on
Diameter [mm] 20 mm
EU RoHS compliance Out of scope
Kvs values [m³/h] 9.5 m³/h
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.54 mm
Number of meshes [n/cm²] 150
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 20
Strainer type With draining ball valve
Type FVF

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality