AVT, -10 °C - 40 °C, 170 mm, 5 m

065-0596

This product is not available in this store. Please contact your local Customer Service Center.

AVT PN25 -10-40/5m 170mm R1/2 Brass pck

Product details

Gross weight 1.396 Kilogram
Net weight 1.396 Kilogram
Volume 5.607 Liter
EAN 5702421544198

 

Ambient temperature [°C] [Max] 70 °C
Ambient temperature [°C] [Min] 0 °C
Approval standard DIN EN 14597:2005-12 TR (TW)700
Capillary tube length [m] 5 m
Contain batteries No
Description AVT PN25 -10-40/5m 170mm R1/2 Brass pck
EU RoHS compliance Yes with exemptions
Function Temp. controller
Gain Ks 0.2
Impulse tube material Copper mat. No 2.0090
Media temperature at sensor [°C] [Max] 90 °C
Mounting version Free
Product Group Actuators - Temperature
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. c3f9e8ec-04a0-44f1-a973-1c12af183075
SCIP dossier product name AVT1
Sensor connection M14x1 / R1/2 ext thread acc. DIN 2999
Sensor pocket length [mm] 170 mm
Sensor pocket material Brass
Temperature sensor diameter [mm] 9.5 mm
Temperature sensor length [mm] 170 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 40 °C
Temperature setting range [°C] [Min] -10 °C
Time constant [sec] 50 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVT

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality