4-way reversing valve, STF-2028G
061L1357
Medium temperature range [°C]: -30 - 160, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 1 3/8, Discharge conn size [in]: 1 1/8, Design config. Style: F
Medium temperature range [°C]: -30 - 160, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 1 3/8, Discharge conn size [in]: 1 1/8, Design config. Style: F
Gross weight | 2.985 Kilogram |
Net weight | 0.37 Kilogram |
Volume | 24.35 Liter |
EAN | 5702424157210 |
Gross weight | 2.985 Kilogram |
Net weight | 0.37 Kilogram |
Volume | 24.35 Liter |
EAN | 5702424157210 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 36.96 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 31.58 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 52.02 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 44.46 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 47.77 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 41.4 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 67.38 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 58.4 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | F |
Discharge conn size [in] | 1 1/8 |
Discharge conn size [mm] | 28.9 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 1 3/8 |
Evap/cond conn size [mm] | 35,22 |
Max. Leakage [cm³/min] | 6000 cm³/min |
Max. Working Pressure [bar] | 49 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 160 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 320 °F |
Medium temperature range [°F] [min] | -22 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Single pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R32 R404A R407A R407C R410A R448A R449A R452B R454B R454C R1234yf R1234ze R290 R452A R513A |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 1 3/8 |
Suction conn size [mm] | 35.22 mm |
Type | STF |
Type designation | STF-2028G |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 36.96 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 31.58 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 52.02 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 44.46 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 47.77 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 41.4 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 67.38 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 58.4 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | F |
Discharge conn size [in] | 1 1/8 |
Discharge conn size [mm] | 28.9 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 1 3/8 |
Evap/cond conn size [mm] | 35,22 |
Max. Leakage [cm³/min] | 6000 cm³/min |
Max. Working Pressure [bar] | 49 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 160 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 320 °F |
Medium temperature range [°F] [min] | -22 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Single pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R32 R404A R407A R407C R410A R448A R449A R452B R454B R454C R1234yf R1234ze R290 R452A R513A |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 1 3/8 |
Suction conn size [mm] | 35.22 mm |
Type | STF |
Type designation | STF-2028G |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |