4-way reversing valve, STF-H0429
061L1352
Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: F
Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: F
Gross weight | 0.756 Kilogram |
Net weight | 0.672 Kilogram |
Volume | 2.506 Liter |
EAN | 5702424157159 |
Gross weight | 0.756 Kilogram |
Net weight | 0.672 Kilogram |
Volume | 2.506 Liter |
EAN | 5702424157159 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 16.1 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 13.75 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 22.66 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 19.37 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 20.81 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 18.03 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 29.35 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 25.43 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | F |
Discharge conn size [in] | 1/2 |
Discharge conn size [mm] | 12.8 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 3/4 |
Evap/cond conn size [mm] | 19,15 |
Max. Leakage [cm³/min] | 4000 cm³/min |
Max. Working Pressure [bar] | 45 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -22 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Industrial pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R32 R404A R407A R407C R410A R448A R449A R452B R454B R454C R1234yf R1234ze R452A R513A |
SCIP dossier no. | 56201691-6440-4ffa-b910-016806dbd912 |
SCIP dossier product name | STF 4-WAY REV. VALVE H0429 I/24 |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 3/4 |
Suction conn size [mm] | 19.15 mm |
Type | STF |
Type designation | STF-H0429 |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -22 °F |
Approval |
CE VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 16.1 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 13.75 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 22.66 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 19.37 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 20.81 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 18.03 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 29.35 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 25.43 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | F |
Discharge conn size [in] | 1/2 |
Discharge conn size [mm] | 12.8 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 3/4 |
Evap/cond conn size [mm] | 19,15 |
Max. Leakage [cm³/min] | 4000 cm³/min |
Max. Working Pressure [bar] | 45 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -22 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 44 psi |
Packing format | Industrial pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R32 R404A R407A R407C R410A R448A R449A R452B R454B R454C R1234yf R1234ze R452A R513A |
SCIP dossier no. | 56201691-6440-4ffa-b910-016806dbd912 |
SCIP dossier product name | STF 4-WAY REV. VALVE H0429 I/24 |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 3/4 |
Suction conn size [mm] | 19.15 mm |
Type | STF |
Type designation | STF-H0429 |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |