Fan speed controller, XGE-EC
061H3247
Factory setting [bar]: 28, P band max. [bar]: 7, Regulation range [bar] Pe [min]: 22, Regulation range [bar] Pe [max]: 39, Type designation: XGE-6S-E
Factory setting [bar]: 28, P band max. [bar]: 7, Regulation range [bar] Pe [min]: 22, Regulation range [bar] Pe [max]: 39, Type designation: XGE-6S-E
Gross weight | 0.224 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.735 Liter |
EAN | 5702428531634 |
Gross weight | 0.224 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.735 Liter |
EAN | 5702428531634 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 28 bar |
Factory setting [psig] | 406 psig |
Housing | Closed |
Identical product |
061H3104 061H3147 |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
P band max. [bar] | 7 bar |
P band max. [psi] | 101 psi |
Packing format | Multi pack |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | No |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 50 pc |
Refrigerants |
R407H R410A R449B R450A R513A |
Regulation range [bar] Pe [max] | 39 bar |
Regulation range [bar] Pe [min] | 22 bar |
Regulation range [MPa] Pe [max] | 3.9 MPa |
Regulation range [MPa] Pe [min] | 2.2 MPa |
Regulation range [psig] Pe [max] | 566 psig |
Regulation range [psig] Pe [min] | 319 psig |
Serviceable | No |
Supply voltage [V] DC | 10 V |
Type | XGE-EC |
Type designation | XGE-6S-E |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 28 bar |
Factory setting [psig] | 406 psig |
Housing | Closed |
Identical product |
061H3104 061H3147 |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
P band max. [bar] | 7 bar |
P band max. [psi] | 101 psi |
Packing format | Multi pack |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | No |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 50 pc |
Refrigerants |
R407H R410A R449B R450A R513A |
Regulation range [bar] Pe [max] | 39 bar |
Regulation range [bar] Pe [min] | 22 bar |
Regulation range [MPa] Pe [max] | 3.9 MPa |
Regulation range [MPa] Pe [min] | 2.2 MPa |
Regulation range [psig] Pe [max] | 566 psig |
Regulation range [psig] Pe [min] | 319 psig |
Serviceable | No |
Supply voltage [V] DC | 10 V |
Type | XGE-EC |
Type designation | XGE-6S-E |