Fan speed controller, XGE-EC

061H3246

Factory setting [bar]: 19, P band max. [bar]: 6, Regulation range [bar] Pe [min]: 10, Regulation range [bar] Pe [max]: 25, Type designation: XGE-4S-E

Product details

Gross weight 0.225 Kilogram
Net weight 0.19 Kilogram
Volume 0.735 Liter
EAN 5702428531627

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Factory setting [bar] 19 bar
Factory setting [psig] 276 psig
Housing Closed
Identical product 061H3104
061H3146
Max. Working Pressure [bar] 47 bar
Max. Working Pressure [psig] 681 psig
P band max. [bar] 6 bar
P band max. [psi] 87 psi
Packing format Multi pack
Pressure connection notes with Schrader
Pressure inlet conn. size [in] 1/4
Pressure inlet conn. std. DIN 8906
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product accessories No
Product group Electronic controllers
Product Name Description Fan speed controller
Quantity per packing format 50 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R404A
R407C
R407F
R407H
R448A
R449A
R449B
R450A
R452A
R513A
Regulation range [bar] Pe [max] 25 bar
Regulation range [bar] Pe [min] 10 bar
Regulation range [MPa] Pe [max] 2.5 MPa
Regulation range [MPa] Pe [min] 1 MPa
Regulation range [psig] Pe [max] 362 psig
Regulation range [psig] Pe [min] 145 psig
Serviceable No
Supply voltage [V] DC 10 V
Type XGE-EC
Type designation XGE-4S-E

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality